Measured value filter

The measured values "DC Link voltage" and "Resistor current" can be filtered with a digital filter.

The measured value filter is already enabled in the factory setting.

Parameter

Index
(hex)

Name

Description

Data type

Flags

Default

8000:02

Enable filter

Enable the measured value filter.

BOOL

RW

TRUE

8000:1A

Filter Settings

Measured value filter type:

0: FIR 50Hz
1: FIR 60Hz
2: IIR1
3: IIR2
4: IIR3
5: IIR4
6: IIR5
7: IIR6
8: IIR7
9: IIR8

UINT16

RW

0