Overtemperature protection

The overtemperature protection disables the chopper if one of the following cases occurs:

In both cases, the bit “I2T error” in the process data is also set to 1.

The chopper is re-enabled when the temperature of the braking resistor falls below the limit value “I2T warn level” or the internal temperature of the box falls below 70 °C. (Hysteresis)

Parameter

Index
(hex)

Name

Description

Data type

Flags

Default

8000:18

I2T warn level

If the temperature of the braking resistor exceeds this value, the bit “I2T warning” is set to TRUE.

Unit: °C.

UINT16

RW

100dec

8000:19

I2T error level

If the temperature of the braking resistor exceeds this value, the chopper is disabled. The bit “I2T error” is set to TRUE.

Unit: °C.

UINT16

RW

120dec

Overtemperature warning

The bit “I2T warning” in the process data is set to 1 if one of the following cases occurs:

However, the chopper is not yet disabled. Therefore, you can still react to the warning. As soon as the value falls below the corresponding threshold again, the bit is reset to 0.

Disabling the overtemperature shutdown

You can disable the overtemperature shutdown of the chopper by setting parameter 8000:01 “Disable chopper on overtemperature” to FALSE.