Sync manager objects

Index 1C00: Sync manager type

Index

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the Sync Managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C33: SM input parameter

Index

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

0: Free Run

1: Synchron with SM 3 Event (no outputs available)

2: DC - Synchron with SYNC0 Event

3: DC - Synchron with SYNC1 Event

34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0

1C33:02

Cycle time

as 1C32:02 

UINT32

RW

0x000F4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0

1C33:04

Sync modes supported

Supported synchronization modes:

Bit 0: free run is supported

Bit 1: Synchron with SM 2 Event is supported (outputs available)

Bit 1: Synchron with SM 3 Event is supported (no outputs available)

Bit 2-3 = 01: DC mode is supported

Bit 4-5 = 01: Input Shift through local event (outputs available)

Bit 4-5 = 10: Input Shift with SYNC1 Event (no outputs available)

Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08)

UINT16

RO

1

1C33:05

Minimum cycle time

as 1C32:05 

UINT32

RO

0x00002710 (10000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

0

1C33:07

Minimum delay time

 

UINT32

RO

0

1C33:08

Get Cycle Time

as 1C32:08

UINT16

RW

0

1C33:09

Maximum delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0

1C33:0B

SM event missed counter

as 1C32:11 

UINT16

RO

0

1C33:0C

Cycle exceeded counter

as 1C32:12 

UINT16

RO

0

1C33:0D

Shift too short counter

as 1C32:13 

UINT16

RO

0

1C33:20

Sync error

as 1C32:32 

BOOL

RO

0