PDO Mapping and PDO Assignment
Index 1A00: BCT TxPDO-Map Inputs
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | BCT TxPDO-Map Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0C (12dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x01 (Terminal Overtemperature)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x02 (I2T error)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x03 (I2T warning)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x04 (Overvoltage)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x05 (Undervoltage)) | UINT32 | RO | 0x6000:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x06 (Chopper on)) | UINT32 | RO | 0x6000:06, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x07 (Overcurrent Protection)) | UINT32 | RO | 0x6000:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (7 bits align) | UINT32 | RO | 0x0000:00, 7 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6000:0F, 2 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x11 (DC link voltage)) | UINT32 | RO | 0x6000:11, 32 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x13 (Resistor Current)) | UINT32 | RO | 0x6000:13, 32 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (BCT Inputs), entry 0x14 (Duty Cycle)) | UINT32 | RO | 0x6000:14, 8 |
Index 1A01: BCT TxPDO-Map Load
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | BCT TxPDO-Map Load | PDO Mapping TxPDO 2 | UINT8 | RO | 1 |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (BCT Load Factor), entry 0x01 (I2T load factor)) | UINT32 | RO | 0x6001:01, 8 |
Index 1C12: RxPDO assign
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0 |
Index 1C13: TxPDO assign
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 1 |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0 |
Index 6000: BCT Inputs
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | BCT Inputs |
| UINT8 | RO | 0x14 (20dec) |
6000:01 | Terminal overtemperature |
| BOOL | RO | 0 |
6000:02 | I2T error |
| BOOL | RO | 0 |
6000:03 | I2T warning |
| BOOL | RO | 0 |
6000:04 | Overvoltage |
| BOOL | RO | 0 |
6000:05 | Undervoltage |
| BOOL | RO | 0 |
6000:06 | Chopper on |
| BOOL | RO | 0 |
6000:07 | Overcurrent Protection |
| BOOL | RO | 0 |
6000:0F | Input cycle counter |
| BIT2 | RO | 0 |
6000:11 | DC link voltage |
| UINT32 | RO | 0 |
6000:13 | Resistor Current |
| INT32 | RO | 0 |
6000:14 | Duty Cycle |
| UINT8 | RO | 0 |
Index 6001: BCT Load Factor
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6001:0 | BCT Load Factor |
| UINT8 | RO | 1 |
6001:01 | I2T load factor |
| UINT8 | RO | 0 |