Standard objects
Index 1000 Device type
Index (hex) | Name | Description | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Bit 0...15: Device profile number (Device profile number 5001: Modular Device Profile MDP) | UINT32 | RO | 5001dec |
Index 1009 Hardware version
Index (hex) | Name | Description | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Description | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | STRING | RO | - |
Index 1011 Restore default parameters
Access rights: read/write
Index (hex) | Name | Description | Data type | Flags | Default |
---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default settings | UINT8 | RO | 0x01 (1dec) |
1011:01 | Subindex 001 | Resets the CoE parameters to the factory settings. To do this, write the value 0x64616F6C in this parameter. | UINT32 | RW | 0 |
Index 1018 Identity
Index (hex) | Name | Description | Data type | Flags | Value |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor identifier (2: Beckhoff Automation) | UINT32 | RO | 2 |
1018:02 | Product code | Product code | UINT32 | RO | 25684052hex |
1018:03 | Revision | Bit 0...15: Index number of the product version Bit 16...31: Revision of the device description (ESI) | UINT32 | RO | Bit |
1018:04 | Serial number | Reserved | UINT32 | RO | 0 |
Index 10F0: Backup parameter handling
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0 |
Index B000: BCT Command
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
B000:0 | BCT Command |
| UINT8 | RO | 0x03 (3dec) |
B000:01 | Request |
| OCTET-STRING[2] | RW | {0} |
B000:02 | Status |
| UINT8 | RO | 0 |
B000:03 | Response |
| OCTET-STRING[6] | RO | {0} |
Index F000: Modular Device Profile
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular Device Profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008: Code word
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0 |
Index F081: Download revision
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision |
| UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number |
| UINT32 | RW | 0 |