EP3174-0092 - Introduction

EP3174-0092 - Introduction 1:

4-channel analog input ±10 V or 0/4...20 mA, differential input, 16-bit, TwinSAFE Single Channel

In addition to the full range of functions of the EP3174-0002, the EP3174-0092 supports the TwinSAFE SC technology (TwinSAFE Single Channel). This enables the use of standard signals for safety tasks in any networks of fieldbuses.

The connected sensors are supplied with power via UP. This can be fed to the supply voltage input to match the sensor and is passed on unfiltered to the signal M12 connectors.

Quick links

Technical data
Process image
Dimensions
Signal interface
Configuration
Object description and parameterization
Objects TwinSAFE Single Channel
TwinSAFE SC Process data