EP31x4 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
MTBF | EP3174-0002 | EP3174-0092 | EP3184-0002 | EP3184-1002 |
|---|---|---|---|---|
MTBF (55 °C) | - | > 600,000 h | - | - |
EtherCAT | |
|---|---|
Connection | 2 x M8 socket, 4-pin, A-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current: IS,sum | max. 4 A |
|
Current consumption from US |
120 mA |
UP voltage range | 0…30 VDC |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | = Current consumption of connected sensors. |
Electrical isolation GNDS / GNDP | yes |
Analog inputs | EP3174-0002 | EP3174-0092 | EP3184-0002 | EP3184-1002 |
|---|---|---|---|---|
Number | 4 | |||
Connection | 4x M12 socket, 5-pin, A-coded | 2x M12 socket, 5-pin, A-coded | ||
Cable length | max. 30 m | |||
Input type | Differential | Single-ended | ||
Signal range | Adjustable:
| |||
Digital resolution | 16 bit, including sign | |||
Measurement uncertainty | max 0.3 %, relative to the full scale value. | |||
Input resistance | Voltage measurement: min. 200 kΩ Current measurement: 85 Ω + diode voltage | |||
Common-mode voltage UCM | max. 35 V | - | ||
Dielectric strength | max. 35 V | max. 30 V | ||
Electrical isolation | The analog inputs have a common ground potential: GNDP. GNDP is electrically isolated from GNDS. | |||
Conversion time | approx. 100 µs | |||
Input filter limit frequency | 5 kHz | |||
Input filter characteristic | ||||
Sensor power supply | 0 ... 30 VDC from supply voltage UP, not short-circuit proof | |||
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 126 mm x 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | |
*) Real applicable approvals/markings see type plate on the side (product marking).