EP3174-0092 - TwinSAFE SC process data
The EP3174-0092 transmits the following process data to the TwinSAFE logic:
Index (hex) | Name | Type | Size |
|---|---|---|---|
6000:11 | AI Module 1.Value | INT | 2.0 |
6010:11 | AI Module 2.Value | INT | 2.0 |
6020:11 | AI Module 3.Value | INT | 2.0 |
6030:11 | AI Module 4.Value | INT | 2.0 |
The process data of all four channels are initially transmitted. Individual channels can be completely deselected on the "Process Image" tab in the Safety Editor.
Depending on the TwinCAT 3.1 version, process data can be automatically renamed when linking to the Safety Editor.