Objects TwinSAFE Single Channel (EP3174-0092)
Index 1610 TSC RxPDO-Map Master Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1610:0 | TSC RxPDO-Map Master Message | PDO Mapping RxPDO | UINT8 | RO | 0x04 (4dec) |
1610:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (TSC Master Frame Elements), entry 0x01 (TSC___Master Cmd)) | UINT32 | RO | 0x7040:01, 8 |
1610:02 | SubIndex 002 | 2. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1610:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7040 (TSC Master Frame Elements), entry 0x03 (TSC__Master CRC_0)) | UINT32 | RO | 0x7040:03, 16 |
1610:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7040 (TSC Master Frame Elements), entry 0x02 (TSC__Master ConnID)) | UINT32 | RO | 0x7040:02, 16 |
Index 1A10 TSC TxPDO-Map Slave Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A10:0 | TSC TxPDO-Map Slave Message | PDO Mapping TxPDO | UINT8 | RW | 0x0A (10dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x01 (TSC___Slave Cmd)) | UINT32 | RW | 0x6040:01, 8 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs), entry 0x11 (Value)) | UINT32 | RW | 0x6000:11, 16 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x03 (TSC__Slave CRC_0)) | UINT32 | RW | 0x6040:03, 16 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs), entry 0x11 (Value)) | UINT32 | RW | 0x6010:11, 16 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x04 (TSC__Slave CRC_1)) | UINT32 | RW | 0x6040:04, 16 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (AI Inputs), entry 0x11 (Value)) | UINT32 | RW | 0x6020:11, 16 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x05 (TSC__Slave CRC_2)) | UINT32 | RW | 0x6040:05, 16 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6030 (AI Inputs), entry 0x11 (Value)) | UINT32 | RW | 0x6030:11, 16 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x06 (TSC__Slave CRC_3)) | UINT32 | RW | 0x6040:06, 16 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6040 (TSC Slave Frame Elements), entry 0x02 (TSC__Slave ConnID)) | UINT32 | RW | 0x6040:02, 16 |
Index 6040 TSC Slave Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6040:0 | TSC Slave Frame Elements | Max. Subindex | UINT8 | RO | 0x06 (6dec) |
6040:01 | TSC__Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6040:02 | TSC__Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:03 | TSC__Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:04 | TSC__Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:05 | TSC__Slave CRC_2 | reserved | UINT16 | RO | 0x0000 (0dec) |
6040:06 | TSC__Slave CRC_3 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 7040 TSC Master Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7040:0 | TSC Master Frame Elements | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
7040:01 | TSC__Master Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
7040:02 | TSC__Master ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
7040:03 | TSC__Master CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 8040 TSC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8040:0 | TSC Settings | Max. Subindex | UINT8 | RO | 0x02 (2dec) |
8040:01 | Address | TwinSAFE SC Address | UINT16 | RO | 0x0000 (0dec) |
8040:02 | Connection Mode | Selection of the TwinSAFE SC CRC | UINT32 | RO | 0x00000000 (0dec) |