Product overview
The following table shows the products described in this documentation and the main distinguishing features.
Module | Number | Filter | Signal- | EtherCAT- | Comment |
|---|---|---|---|---|---|
8 | 3.0 ms | 8 x M8 socket | M8 |
| |
8 | 3.0 ms | 4 x M12 socket | M8 |
| |
8 | 3.0 ms | 8 x M12 socket | M8 |
| |
8 | 10 µs | 8 x M8 socket | M8 |
| |
8 | 10 µs | 4 x M12 socket | M8 |
| |
8 | 10 µs | 4 x M12 socket | M8 | Isolated GND | |
8 | 10 µs | 8 x M8 socket | M8 | ground switching | |
16 | 3.0 ms | 16 x M8 socket | M8 |
| |
16 | 3.0 ms | 8 x M12 socket | M8 |
| |
16 | 3.0 ms | 8 x M12 socket | M12 |
| |
16 | 10 µs | 2 x ZS2001 | M8 | Pluggable spring-loaded terminals | |
16 | 10 µs | 1 x D-sub socket, 25-pin | M8 |
| |
16 | 10 µs | 1 x D-sub socket, 25-pin | M8 | Undervoltage detection | |
16 | 10 µs | 1 x D-sub socket, 25-pin | M8 | Undervoltage detection, acceleration sensors | |
16 | 10 µs | 8 x M8 socket | M8 | Evaluation of up to eight antivalent sensors. | |
16 | 10 µs | 16 x M8 socket | M8 |
| |
16 | 10 µs | 8 x M12 socket | M8 |
| |
16 | adjustable | 8 x M12 socket | M8 | Switchable sensor power supply, extended diagnostics. | |
16 | adjustable | 8 x M12 socket | M12 | Switchable sensor power supply, extended diagnostics. | |
8 | 3.0 ms | 8 x M12 socket | M12 | 8 digital outputs |