EP1859-0042

EP1859-0042 1:

8 x digital input + 8 x digital output 24 VDC, Imax = 0.5 A, 3.0 ms

The EP1859-0042 EtherCAT Box has eight digital inputs (four M12 sockets on the left) and eight digital outputs (four M12 sockets on the right).

EP1859-0042 2:

The inputs have a filter of 3.0 ms. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

The sensors are supplied from the box supply voltage US. The outputs are supplied via UP. The outputs are short-circuit proof and protected against inverse connection.

The EP1859-0042 is interference-free. You can use the EP1859-0042 instead of an interference-free standard terminal in accordance with the following chapters of the TwinSAFE Application Guide:

  • "All-pole disconnection of a potential group with downstream interference-free standard terminals (Category 4, PL e)"
  • "Single-pole disconnection of a potential group with downstream interference-free standard terminals with fault exclusion (Category 4, PL e)"
  • „EL2911 potential group with interference-free standard terminals (Category 4, PL e)"