M12 sockets

Pin assignment

M12 sockets 1:
Fig.25: M12 socket

Pin

Function

Core color 1)

1

+24 V UP

brown

2

Output B

white

3

GNDP

blue

4

Output A

black

5

⏚

gray

1) The core colors apply to M12 cables from Beckhoff: ZK2000-5xxx, ZK2000-6xxx, ZK2000-7xxx

Connection examples

M12 sockets 2:

Status LEDs

LEDs indicate the signal state of the outputs.

M12 sockets 3: