Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M12 socket, 4-pin, D-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: 7/8" plug, 5-pin, 16-UN thread

Downstream connection: 7/8" socket, 5-pin, 16-UN thread

US rated voltage

24 V DC (-15%/+20%)

US sum current

max. 16 A at 40 °C

Current consumption from US

120 mA

UP rated voltage

24 V DC (-15%/+20%)

UP sum current

max. 16 A at 40 °C

Current consumption from UP

20 mA + load

Electrical isolation GNDS / GNDP

yes

Digital inputs

Number

8

Connection

4 x M12 socket, 5-pin, A-coded: X01, X02, X03, X04

Cable length

max. 30 m

Rated input voltage

24 V DC (-15%/+20%)

Input filter

3 ms

Signal voltage "0"

-3…+5 V (similar to EN 61131-2, type 3)

Signal voltage "1"

+11…+30 V (similar to EN 61131-2, type 3)

Input current

6 mA (similar to EN 61131-2, type 3)

Sensor power supply

from US, max. 0.5 A in total, short-circuit proof.

Digital outputs

Number

8

Connection

4 x M12 socket, 5-pin, A-coded: X05, X06, X07, X08

Cable length

max. 30 m

Load type

Resistive, inductive, lamp load

Output current

max. 0.5 A per channel, individually short-circuit proof

Short-circuit current

1.5 A typ.

Switching times

TON: 50 µs typ., TOFF: 100 µs typ.

Auxiliary voltage output

from UP, max. 0.5 A in total, short-circuit proof.

Housing data

Dimensions W × H × D

60 mm × 150 mm × 26,5 mm (without connectors)

Weight

approx. 440 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25…+60 °C

Ambient temperature during storage

-40…+85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 conforms to EN 60529

Approvals / markings

Approvals / markings *)

CE, UL under preparation

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms