EP1809, EP1819
EP1809-0021, EP1819-0021
16 digital inputs 24 V DC
The EP1809-0021 and EP1819-0021 EtherCAT Box modules with digital inputs acquire binary control signals from the process level, and transfer them, electrically isolated, to the controller. The signal state is displayed by LEDs; the signal interface is established via screw-type M8 connectors.
The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding.
EP1809-0022, EP1819-0022
16 digital inputs 24 VDC
The EP1809-0022 and EP1819-0022 modules with digital inputs acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 connectors. These versions are distinguished by input filters of different speeds.
The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.