Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Downstream connection: M8 socket, 4-pin, A-coded |
US rated voltage | 24 V DC (-15%/+20%) |
US sum current: IS,sum | max. 4 A |
Current consumption from US | 130 mA |
UP rated voltage | 24 V DC (-15%/+20%) |
UP sum current: IP,sum | max. 4 A |
Current consumption from UP | None. UP is only forwarded. |
Electrical isolation GNDS / GNDP | yes |
Digital inputs | EP1809-0021 | EP1809-0022 | EP1819-0021 | EP1819-0022 |
|---|---|---|---|---|
Number | 16 | |||
Input connections | 16 x | 8 x | 16 x | 8 x |
Cable length | max. 30 m | |||
Rated input voltage | 24 V DC (-15%/+20%) | |||
Input filter | 3 ms | 3 ms | 10 µs | 10 µs |
Signal voltage "0" | -3…+5 V (similar to EN 61131-2, type 3) | |||
Signal voltage "1" | +11…+30 V (similar to EN 61131-2, type 3) | |||
Input current | 3 mA (similar to EN 61131-2, type 3) | |||
Sensor power supply | 24 V DC from US max. 0.5 A, short-circuit proof in total | |||
Housing data | |
|---|---|
Dimensions W × H × D | 60 mm × 126 mm × 26.5 mm (without plug connectors) |
Weight | approx. 250 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals/markings | |
|---|---|
Approvals/markings *) | CE, cURus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |