EP1809-0042

EP1809-0042 1:

16-channel digital input 24 V DC, 3.0 ms

The EP1809-0042 EtherCAT Box with digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller. The signal state is displayed by LEDs; the signal connection is established via screw-type M12 connectors.

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can be optionally connected for forwarding.

The EP1809-0042 is interference-free. You can use the EP1809-0042 instead of an interference-free standard terminal in accordance with the following chapters of the TwinSAFE Application Guide:

  • "All-pole disconnection of a potential group with downstream interference-free standard terminals (Category 4, PL e)"
  • "Single-pole disconnection of a potential group with downstream interference-free standard terminals with fault exclusion (Category 4, PL e)"
  • „EL2911 potential group with interference-free standard terminals (Category 4, PL e)"