EP1008, EP1018
EP1008-0001, EP1018-0001
EP1008-0002, EP1018-0002
EP1018-4002
8-channel digital input 24 V DC
The EP1008 and EP1018 EtherCAT Box modules with digital inputs acquire binary control signals from the process level, and transfer them, electrically isolated, to the controller. The status of the signal is displayed by light emitting diodes; the signal connection is made optionally through M8 connectors (EP1008-0001, EP1018-0001) or M12 connectors (EP1008-0002, EP1018-0002, EP1018-4002).
The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can optionally be connected for forwarding and is fed through to the next device.
The connected sensors are supplied via an internal, short-circuit proof driver module with a total of 0.5 A for all sensors.
The versions EP1008 and EP1018 have input filters of different speeds:
- Due to the input filter of 3.0 ms, the EP1008 is particularly suitable for electronic and mechanical inputs, which undergo additional debouncing of the signal as a result.
- Thanks to the input filter of 10 µs, the EP1018 is preferably suitable for electronic inputs that transmit to the controller with the shortest possible delay due to the short filter time.
In the EP1018-4002, the ground potentials of the supply voltages US and UP are electrically isolated from each other; in all other variants, they are connected to each other.
Quick links
EP1008-0001:
Technical data
Process image
Dimensions
Signal interface
EP1008-0002:
Technical data
Process image
Dimensions
Signal interface
EP1018-0001:
Technical data
Process image
Dimensions
Signal interface
EP1018-0002:
Technical data
Process image
Dimensions
Signal interface
EP1018-4002: