Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | EP1008-000x, EP1018-000x | EP1018-4002 |
|---|---|---|
Connection | Input: M8 connector, 4-pin, A-coded Forwarding: M8 socket, 4-pin, A-coded | |
US rated voltage | 24 V DC (-15%/+20%) | |
US sum current: IS,sum | max. 4 A | |
Current consumption from US | 120 mA + sensor power supply | |
UP rated voltage | 24 V DC (-15%/+20%) | |
UP sum current: IP,sum | max. 4 A | |
Electrical isolation GNDS / GNDP | No | yes |
Digital inputs | EP1008-0001 | EP1008-0002 | EP1018-0001 | EP1018-0002, EP1018-4002 |
|---|---|---|---|---|
Number of inputs | 8 | |||
Connection | 8 x | 4 x | 8 x | 4 x |
Cable length | max. 30 m | |||
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 | |||
Rated voltage | 24 V DC (-15%/+20%) | |||
Input filter | 3.0 ms | 3.0 ms | 10 µs | 10 µs |
Signal voltage "0" | -3…+5 V | |||
Signal voltage "1" | +11…+30 V | |||
Input current | 3 mA | |||
Sensor power supply | 24 V DC from US max. 0.5 A, short-circuit proof in total | |||
Housing data | |
|---|---|
Dimensions W × H × D | 30 mm × 126 mm × 26.5 mm (without connectors) |
Weight | approx. 165 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP65, IP66, IP67 (according to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
|---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |