Technical data
Signal range | EL8601-8411 |
|---|---|
Digital input | 4 x digital input, 24 VDC, configurable filters |
Multi-functional digital input | 4 x multi-functional digital input (24 VDC, counter, encoder)
|
Multi-function | Analog input | 1 x multi-functional analog input
|
Multi-functional digital output | 2 x multi-functional digital output (24 VDC, 0.5 A, PWM)
|
Multi-functional analog output | 1 x multi-functional analog output
|
Function and communication | EL8601-8411 |
|---|---|
Distributed Clocks | no |
Supports NoCoeStorage function | yes |
Configuration | via TwinCAT per modules/slots procedure |
Supply and potentials | EL8601-8411 |
|---|---|
Current consumption via E-bus | typ. 100 mA |
Current consumption from the power contacts | 40 mA typ. + load |
Electrical isolation | 500 V (E-bus/field voltage) |
Environmental conditions | EL8601‑8411 |
|---|---|
Permissible ambient temperature range during operation | -25°C ... +55°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
General data | EL8601-8411 |
|---|---|
Weight | approx. 65 g |
Dimensions (W x H x D) | approx. 12 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforming to EN 60715 | |
Installation position | variable |
Standards and approvals | EL8601-8411 |
|---|---|
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).