Multi-function | PWM
Multi-functional PWM  | EL8601-8411  | 
|---|---|
Connection technology  | PWM output, push/pull outputs  | 
Number of outputs  | max. 2  | 
Nominal auxiliary voltage  | 24 VDC (-15%/+20%)  | 
Load type  | ohmic, inductive, lamp load  | 
Output current (per channel)  | max. 0.5 A (short-circuit proof)  | 
Short circuit current  | < 2 A typ.  | 
Base frequency  | 20 Hz…25 kHz  | 
Duty cycle  | 0 ... 100% (pulse duration TON > 750 ns, pause duration TOFF > 500 ns)  | 
Resolution  | 16 bit  |