Multi-function | Digital output
Multi-function digital output  | EL8601-8411  | 
|---|---|
Connection technology  | 1-wire  | 
Number  | max. 4  | 
Nominal voltage  | 24 VDC (-15% / +20%)  | 
Load type  | ohmic, inductive, lamp load  | 
Max. output current  | 0.5 A (short-circuit proof) per channel  | 
Short-circuit current  | < 2 A typ.  | 
Reverse polarity protection  | yes  | 
Max. breaking energy (ind.)  | < 150 mJ/channel  | 
Switching times  | TON: typ. 300 µs / TOFF: typ. 300 µs  |