Multi-function | Counter
Multi-functional counter | EL8601-8411 |
|---|---|
Number of counters | 1 x up/down counter |
Nominal voltage | 24 VDC (-15%/+20%) |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 3) |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 3) |
Number of counters | max. 1 |
Counting frequency | max. 100 kHz |
Counter depth | 32 bit |
Special features | Set, lock counter, switch output |