Multi-function | Encoder
Multi-functional encoder | EL8601-8411 |
---|---|
Technology | Incremental encoder interface, HTL 24 VDC |
Number of channels | max. 1 |
Encoder connection | 1 x A, B, 24 VDC, single-ended connection |
Additional inputs | Latch/Gate input, 24 VDC |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 3) |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 3) |
Counter | 32 bit |
Cut-off frequency | 400,000 increments/s (with 4-fold evaluation), corresponds to 100 kHz |
Quadrature decoder | 4-fold evaluation |
Special features | Set, lock, save counter, switch output |
Notice | |
Fast digital inputs – interference from interfering devices Please note that the input wiring has very little filtering. It has been optimized for fast signal transmission from the input to the evaluation unit. In other words, rapid level changes/pulses in the µs range and/or high-frequency interference signals from devices (e.g. proportional valves, stepper motor or DC motor output stages) arrive at the evaluation unit almost unfiltered/unattenuated. These interferences can be incorrectly detected as a signal.
|