Multi-function | Analog input/output
Multi-function analog input | EL8601-8411 | |
|---|---|---|
Number of inputs | 1 | |
Connection technology | U: Single-Ended, | |
Internal resistance | Voltage input: > 200 kΩ | |
Measuring range, nominal | Voltage measuring range | -10/0…+10 V |
Current measuring range | -20/0/+4…+20 mA | |
Measuring error/uncertainty | ±0.5% (relative to full scale value) | |
Measuring range, technical | Voltage measuring range | -10.73…+10.73 V |
Current measuring range | -21.47…+21.47 mA | |
Resolution | 12 bits (16 bits presentation, including sign) | |
Conversion time | ~ 500 µs | |
Cut-off frequency | 1 kHz | |
Dielectric strength | Max. 30 V (voltage and current measurement) | |
Special features |
| |
Multi-function analog output | EL8601-8411 | |
|---|---|---|
Number of outputs | 1 | |
Connection technology | U: Single-Ended, | |
Output range, nominal | Voltage mode | -10/0…+10 V |
Current mode | 0/+4…+20 mA | |
Measuring error/uncertainty | ±0.5% (in relation to the output end value) | |
Output range, technical | Voltage mode | -10.73…+10.73 V |
Current mode | 0…+21.47 mA | |
Resolution | 12 bits (16 bits presentation, including sign) | |
Conversion time | ~ 500 µs | |
Load | Voltage output: > 5 kΩ (short-circuit proof) | |
Special features |
| |
![]() | Maximum cable length to the sensor/encoder
|
![]() | EMC note Surge voltages in accordance with EN 61000-6-2 on the supply lines and/or on a cable shield can lead to measurement deviations of up to ±5%. |
