SlotGroup 3 | 2 multi-function digital outputs (24 V DC, 0.5 A, PWM)
SlotGroup 3 provides two multi-function digital outputs. These can be parameterized as 2 digital outputs (Digital Output) or 2 PWM outputs (PWM Out) or as a combination of a digital output and a PWM output (PWM Out, DO). The possible combinations are summarized in ModuleGroups and are displayed in the "Slots" tab (see following figure).
Fig.161: EL8601-8411 -SlotGroup 3The following ModuleGroups are available
The description of the function can be found in the corresponding ModuleGroup.
ModuleGroup | Description | Description | Further Information | |
|---|---|---|---|---|
Digital Output | DO_2x | Digital, 2xDO | 2 digital outputs | Connection terminal points 5 and 13 LEDs 6 - 14 Technical properties SlotGroup 3 Function and parameterization SlotGroup 3 CoE object description SlotGroup 3 |
PWM | PWM_2xOUT | PWM, 2xPWM Out (0x202199) | 2 PWM outputs | |
PWM_OUT_DO | PWM, 2xPWM Out (0x282199), | 1 PWM and 1 digital output each | ||
Empty | EMPTY2 | empty2 | - | |