ModuleGroup | "Digital Output", (0x402199)

The digital 24 VDC output signal is used to switch connected actuators. The switching status of the outputs is displayed and transmitted via the index 0x70n0:01 Output. Furthermore, a safe state of the output can be defined in the event of a bus error.

Set state on bus error

The setting in index 0x80n0:11 "Safe state behavior" fixes whether the output should assume a safe state in the event of a bus error. The following options are available:

"Safe state behavior" 0x80n0:11

Meaning

Output
before bus error

Output
during bus error

Output
after bus error

Switch off (0)

Output on bus error is FALSE

FALSE

FALSE

FALSE

TRUE

FALSE

TRUE

Switch on (1)

Output on bus error is TRUE

FALSE

TRUE

FALSE

TRUE

TRUE

TRUE

Keep last state (16)

Output retains its current state

FALSE

FALSE

FALSE

TRUE

TRUE

TRUE

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

DO_2x (0x402199, 0x402199)

Process data objects

Setting objects

0x7080:0 | SlotGroup 3 (Slot 8, 9) DOS Outputs 1
0x7090:0 | SlotGroup 3 (Slot 8, 9) DOS Outputs 1

0x8080:0 | SlotGroup 3 (Slot 8, 9) DOS Settings 1
0x8090:0 | SlotGroup 3 (Slot 8, 9) DOS Settings 2

See also:

DOS Outputs (0x70n0)

DOS Settings (0x80n0)