Settings | Digital output (0x8080, 0x8090)

For all modules with digital output:

Module (ModuleIdent)

Module Group

Valid values for n

"DO" (0x402199)

DO_2x (0x402199, 0x402199)

n = 8 for DO 1,
n = 9 for DO 2

"PWM_OUT_DO" (0x282199, 0x402199)

n = 9 for DO 1

Index 80n0 SlotGroup 3 (Slot 8, 9) DOS Settings %C

Index (hex)

Name

Meaning

Data type

Flags

Default

80n0:0

SlotGroup 3
(Slot 8, 9)
DOS Settings %C

Maximum subindex

UINT8

RO

0x11 (17dec)

80n0:11

Safe state behavior

State of the output in the event of a bus error

0: "Switch off": (default)
Output on bus error is FALSE

1: "Switch on":
Output on bus error is TRUE

16dec: "Keep last state":
Output retains the current state.

UINT8

RW

0x00 (0dec)