ModuleGroup | "PWM" (0x202199, 0x282199)

The pulse width and frequency of a 24 VDC binary signal with a maximum load capacity of 0.5 A can be changed via the digital pulse width modulation output (PWM).

ModuleGroup | "PWM" (0x202199, 0x282199) 1:Fig.168: Setting pulse-pause ratio using the example of duty cycle 25%, 50% and 75%

The outputs can be parameterized as follows:

The valid value range of the output signal corresponds:

The process data and setting objects depend on the configuration. The available process data and settings objects are shown below depending on the configuration.

Two PWM outputs

PWM_2xOUT (0x202199, 0x202199)

Process data objects

Setting objects

0x7080:0 | SlotGroup 3 (Slot 8, 9) PWM Outputs 1
0x7090:0 | SlotGroup 3 (Slot 8, 9) PWM Outputs 2

0x8080:0 | SlotGroup 3 (Slot 8, 9) PWM Settings 1
0x8090:0 | SlotGroup 3 (Slot 8, 9) PWM Settings 2

0x808E:0 | SlotGroup 3 (Slot 8, 9) PWM Internal data 1
0x809E:0 | SlotGroup 3 (Slot 8, 9) PWM Internal data 2

One PWM output and one digital output

PWM_OUT_DO (0x282199, 0x402199)

Process data objects

Setting objects

0x7080:0 | SlotGroup 3 (Slot 8, 9) PWM Outputs 1

0x7090:0 | SlotGroup 3 (Slot 8, 9) DOS Outputs 2

0x8080:0 | SlotGroup 3 (Slot 8, 9) PWM Settings 1
0x8090:0 | SlotGroup 3 (Slot 8, 9) PWM Settings 2

0x808E:0 | SlotGroup 3 (Slot 8, 9) PWM Internal data 1

See also:

PWM Outputs (0x70n0),

DOS Outputs (0x70n0)

PWM Settings (0x80n0),

PWM Internal data (0x80nE)

DOS Settings (0x80n0)