Settings | PWM output (0x8080, 0x8080)
For all PWM modules:
Module (ModuleIdent)  | Valid values for n  | 
|---|---|
"PWM_2xOUT" (0x202199, 0x202199)  | n = 8 for PWM 1, n = 9 for PWM 2  | 
"PWM_OUT_DO" (0x282199, 0x402199)  | n = 8 for PWM 1  | 
Index 80n0 SlotGroup 3 (Slot 8, 9) PWM Settings %C
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
80n0:0  | SlotGroup 3  | Maximum subindex  | UINT8  | RO  | 0x18 (12dec)  | 
80n0:1  | Enable user scale  | Enabling scaling (index 0x8000:11 and 0x8000:12)  | BOOLEAN  | RW  | 0x00 (0dec)  | 
80n0:05  | Watchdog  | 0: "Default Watchdog value" 1: "Watchdog ramp" active: 2: "Last value" active:  | BIT2  | RW  | 0x00 (0dec)  | 
80n0:09*  | Channel synchronization  | 0: "No" 1: "Ch2 = Ch1" 2: "Ch2 = Ch1 inverted"  | BIT2  | RW  | 0x00 (0dec)  | 
80n0:0B  | Tristate  | 0: Output activated 1: The output operates in high-resistance tristate mode.  | BOOLEAN  | RW  | 0x00 (0dec)  | 
80n0:11  | Offset  | User scale offset  | INT16  | RW  | 0x0000 (0dec)  | 
80n0:12  | Gain  | User scale gain  | INT32  | RW  | 0x00010000 (65536dec)  | 
80n0:13  | Default output  | Output value, if enabled via index 0x80n0:05  | UINT16  | RW  | 0x0000 (0dec)  | 
80n0:14  | Default output ramp  | This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms. For example, if the entry is 100 and the default value is 0, it takes 327 ms (32767/100) for the output value to go from the maximum value (32767) to the default value in the event of an error.  | UINT16  | RW  | 0xFFFF (65535dec)  | 
*) only for ModuleIdent 0x202199 ("PWM_2xOUT")  | |||||