SlotGroup 3 | 2 multi-function digital outputs (24 V DC, 0.5 A, PWM)
Two fast digital outputs are available. The output circuit is optimized for fast signal output, so these can be used either as a pulse width modulated 24 V square wave signal (PWM signal) or a digital output signal. The configuration is carried out via SlotGroup 3.
Technical data | Push-pull mode |
|---|---|
Switching times | TON: 750 ns typ. TOFF: 500 ns typ. |
Output current per channel | 0.5 A |
Load type | Ohmic, inductive, lamp load |
Power supply
- Dimension the power supply of the terminal according to the power requirements of the connected actuators.
- Select power supply cables, power supplies and actuator cables of appropriate length.
Switching behavior of the outputs
If the output is configured as a PWM signal, it is possible to switch the output to a tristate state. The output is then actively switched to 24 V and high-resistance. The high-resistance tristate state ensures that the respective output behaves as if it was not connected and does not affect the outputs of other outputs/devices connected to it. The associated output takes on the same output voltage as the other active devices.
![]() | Notes on the switching behavior of the outputs
|
