Process data
Main PDO
Selection of basic process data:

A: Selection of data direction: input or output
B: Selection of (optional) PDOs (process data objects)
C: Explanatory notes for PDOs
Optional PDOs
Optional PDOs, in addition to the main PDO:
- PDO 1 (0x1A02):
- The frequency is determined over 10 ms (fixed) as a number of increments.
- The period (time interval between two positive edges of input A) is determined as often as possible in the unit 500 ns/digit. If no increment event occurs for approx.1.6 seconds, the frequency/period is set to 0.
- Window: A user-defined time window can be parameterized via CoE object 0x8001:02 with the unit 16 µs/digit. During this window time the encoder increments are counted and output in the process record window.
Process data description

The process data are generated from CoE objects 0x6000 (inputs) and 0x7000 (outputs).
- Status: Status bits (see section Control and status word)
- Value: Encoder position
- Latch: Latch position
- Frequency: Current calculated frequency
- Period: Period of the last possible measurement
The refresh rate depends on the cycle time and the applied frequency - Window: Number of edges counted during the timeframe
- Ctrl: Control bits (see section Control and status word)
- Value: Relevant counter value
![]() | Process data can be read via CoE but cannot be set. In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.
|
Further Information
