Standard objects

The standard objects have the same meaning for all EtherCAT slaves.

Index 1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile.

UINT32

RO

0x00001389 (5001dec)

Index 1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EL5101

Index 1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

09

Index 100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

10

Index 1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x13ED3052 (334311506dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x03F90000 (66650112dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 1600 RxPDO-Map Outputs

Index (hex)

Name

Meaning

Data type

Flags

Default

1600:0

RxPDO-Map Outputs

PDO Mapping RxPDO 1

UINT8

RO

0x02 (2dec)

1600:01

SubIndex 001

1. PDO Mapping entry (object 0x7000 (Outputs), entry 0x01 (Ctrl))

UINT32

RO

0x7000:01, 8

1600:02

SubIndex 002

2. PDO Mapping entry (object 0x7000 (Outputs), entry 0x02 (Value))

UINT32

RO

0x7000:02, 16

Index 1601 RxPDO-Map Outputs Word-Aligned

Index (hex)

Name

Meaning

Data type

Flags

Default

1601:0

RxPDO-Map Outputs Word-Aligned

PDO Mapping RxPDO 2

UINT8

RO

0x03 (3dec)

1601:01

SubIndex 001

1. PDO Mapping entry (object 0x7000 (Outputs), entry 0x01 (Ctrl))

UINT32

RO

0x7000:01, 8

1601:02

SubIndex 002

2. PDO Mapping entry (8 bits align)

UINT32

RO

0x0000:00, 8

1601:03

SubIndex 003

3. PDO Mapping entry (object 0x7000 (Outputs), entry 0x02 (Value))

UINT32

RO

0x7000:02, 16

Index 1A00 TxPDO-Map Inputs

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

TxPDO-Map Inputs

PDO Mapping TxPDO 1

UINT8

RO

0x03 (3dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (Inputs), entry 0x01 (Status))

UINT32

RO

0x6000:01, 8

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (Inputs), entry 0x02 (Value))

UINT32

RO

0x6000:02, 16

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (Inputs), entry 0x03 (Latch))

UINT32

RO

0x6000:03, 16

Index 1A01 TxPDO-Map Inputs Word-Aligned

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

TxPDO-Map Inputs Word-Aligned

PDO Mapping TxPDO 2

UINT8

RO

0x04 (4dec)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (Inputs), entry 0x01 (Status))

UINT32

RO

0x6000:01, 8

1A01:02

SubIndex 002

2. PDO Mapping entry (8 bits align)

UINT32

RO

0x0000:00, 8

1A01:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (Inputs), entry 0x02 (Value))

UINT32

RO

0x6000:02, 16

1A01:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (Inputs), entry 0x03 (Latch))

UINT32

RO

0x6000:03, 16

Index 1A02 TxPDO-Map Inputs Optional

Index (hex)

Name

Meaning

Data type

Flags

Default

1A02:0

TxPDO-Map Inputs Optional

PDO Mapping TxPDO 3

UINT8

RO

0x03 (3dec)

1A02:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (Inputs), entry 0x04 (Frequency))

UINT32

RO

0x6000:04, 32

1A02:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (Inputs), entry 0x05 (Period))

UINT32

RO

0x6000:05, 16

1A02:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (Inputs), entry 0x06 (Window))

UINT32

RO

0x6000:06, 16

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x01 (1dec)

1C12:01

SubIndex 001

1st allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x1600 (5632dec)

Index 1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x01 (1dec)

1C13:01

SubIndex 001

1st allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

1C13:02

SubIndex 002

2nd allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C13:03

SubIndex 003

3rd allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x0000 (0dec)

Index 1C32 SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 2 Event
  • 2: DC-Mode - Synchron with SYNC0 Event
  • 3: DC-Mode - Synchron with SYNC1 Event

UINT16

RW

0x0001 (1dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: Cycle time of the local timer
  • Synchronous with SM 2 event: Master cycle time
  • DC mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x00000000 (0dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:04

Sync modes supported

Supported synchronization modes:

  • Bit 0 = 1: free run is supported
  • Bit 1 = 1: Synchronous with SM 2 event is supported
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 10: Output shift with SYNC1 event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0xC007 (49159dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x00000000 (0dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:08

Command

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x0000 (0dec)

1C32:09

Delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index spacing of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0002 (2dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)