Functional description/features
| |
WARNING: Danger for persons through electric shock! For voltages greater than 25 V AC (42 V peak) or 60 V DC the fuse opening must be covered by an additional terminal or the EL9011 end terminal. Risk of electric shock! The fuse may only be changed if the Bus Terminal is in a safe, de-energized state. |
Notice | |
ATTENTION: Risk of damage to the device! The 10 A branch is not fuse-protected. The device may be damaged if the current in the 10 A section exceeds 10 A. |