Zero Compensation / Calibration

The terminal has an optional self-calibration function for offset compensation in the event of significant temperature drift or large voltage jumps. If necessary, it can be used to further reduce the specified measurement uncertainty in individual cases.

Zero Compensation / Calibration 1:Fig.144: CoE Index 0x8000:19, Zero Compensation Interval

It is set via Zero Compensation Interval (CoE Index 0x8000:19) and works accordingly

Zero Compensation / Calibration 2:Fig.145: Process data "Start calibration"

The compensation function compensates the internal offset drift of the ADC. For approx. 400 ms

Zero Compensation / Calibration 4:Fig.147: Status "Calibration in progress"
Zero Compensation / Calibration 5:

Zero Compensation Interval and Frequency = 50 Hz

In the 50 Hz setting (0x8000:0A), it is recommended not to use the function (0: Off)!