Configuration data
Index 8000 SAI Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | SAI Settings | Maximum subindex | UINT8 | RO | 0x1D (29dec) |
8000:01 | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8000:02 | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8000:04 | Enable filter, this reduces the number of new measured values | BOOLEAN | RW | 0x01 (1dec) | |
8000:09 | The automatic measuring range selection is disabled | BOOLEAN | RW | 0x00 (0dec) | |
8000:0A | Selection of the mains frequency (50/60 Hz) | BIT1 | RW | 0x00 (0dec) | |
8000:0D | Mode** | The measuring mode in which the next measurement is to take place. | BIT4 | RW | 0x00 (0dec) |
8000:11 | Range** | The measuring range in which the next measurement is to take place | UINT8 | RW | 0x00 (0dec) |
8000:19 | Time interval between the measurements of the internal ADC offset and activation of the offset | BIT4 | RW | 0x00 (0dec) | |
8000:1D | Selection of the presentation: left/right-justified, scaled (e.g. 1 bit/µV) | BIT4 | RW | 0x02 (2dec) |
**) Selection of the measuring range via CoE requires SAI Range (Outputs) PDO 0x1600 to be switched off. If SAI Range (Outputs) PDO is enabled, the CoE entries are based on the range used. In this case writing of the CoE entries "Disable autorange", "Mode" and "Range" is disabled.
Index 8002 SAI User data
The "User data" index contains an Offset/Gain pair of values for each measuring range, in order to enable user calibration for each range. User calibration is switched on and off for all measuring ranges via index 0x8000:02 "Enable user calibration".
The default values are 0x0000 for offset and 0x2000 for gain (see Calibration section). The default settings can be restored via the entry 0x1011 "Restore default parameters".
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
8002:0 |
SAI User data |
Maximum subindex |
UINT8 |
RO |
0x1C (28dec) |
8002:01 |
300 mV DC offset |
300 mV DC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:02 |
300 mV DC gain |
300 mV DC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:03 |
3 VDC offset |
3 VDC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:04 |
3 VDC gain |
3 VDC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:05 |
30 VDC offset |
30 VDC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:06 |
30 VDC gain |
30 VDC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:07 |
300 VDC offset |
300 VDC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:08 |
300 VDC gain |
300 VDC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:09 |
300 mV AC offset |
300 mV AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:0A |
300 mV AC gain |
300 mV AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:0B |
3 V AC offset |
3 V AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:0C |
3 V AC gain |
3 V AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:0D |
30 V AC offset |
30 V AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:0E |
30 V AC gain |
30 V AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:0F |
300 V AC offset |
300 V AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:10 |
300 V AC gain |
300 V AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:11 |
100 mA DC offset |
100 mA DC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:12 |
100 mA DC gain |
100 mA DC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:13 |
1 A DC offset |
1 A DC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:14 |
1 A DC gain |
1 A DC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:15 |
10 A DC offset |
10 A DC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:16 |
10 A DC gain |
10 A DC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:17 |
100 mA AC offset |
100 mA AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:18 |
100 mA AC gain |
100 mA AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:19 |
1 A AC offset |
1 A AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:1A |
1 A AC gain |
1 A AC gain |
UINT16 |
RW |
0x2000 (8192dec) |
8002:1B |
10 A AC offset |
10 A AC offset |
INT16 |
RW |
0x0000 (0dec) |
8002:1C |
10 A AC gain |
10 A AC gain |
UINT16 |
RW |
0x2000 (8192dec) |