Configuration data (vendor-specific)
Index 0x800F SAI Vendor data
Index 0x800F The "Vendor data" entry contains the data required for vendor calibration. Only the vendor can change the data. Vendor calibration can be enabled and disabled via the entry 0x8000:01 "Enable vendor calibration".
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
800F:0 | SAI Vendor data | Maximum subindex | UINT8 | RO | 0x20 (32dec) |
800F:01 | 300 mV DC offset | 300 mV DC offset | INT16 | RW | 0x0000 (0dec) |
800F:02 | 300 mV DC gain | 300 mV DC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:03 | 3 VDC offset | 3 VDC offset | INT16 | RW | 0x0000 (0dec) |
800F:04 | 3 VDC gain | 3 VDC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:05 | 30 VDC offset | 30 VDC offset | INT16 | RW | 0x0000 (0dec) |
800F:06 | 30 VDC gain | 30 VDC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:07 | 300 VDC offset | 300 VDC offset | INT16 | RW | 0x0000 (0dec) |
800F:08 | 300 VDC gain | 300 VDC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:09 | 300 mV AC offset | 300 mV AC offset | INT16 | RW | 0x0000 (0dec) |
800F:0A | 300 mV AC gain | 300 mV AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:0B | 3 V AC offset | 3 V AC offset | INT16 | RW | 0x0000 (0dec) |
800F:0C | 3 V AC gain | 3 V AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:0D | 30 V AC offset | 30 V AC offset | INT16 | RW | 0x0000 (0dec) |
800F:0E | 30 V AC gain | 30 V AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:0F | 300 V AC offset | 300 V AC offset | INT16 | RW | 0x0000 (0dec) |
800F:10 | 300 V AC gain | 300 V AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:11 | 100 mA DC offset | 100 mA DC offset | INT16 | RW | 0x0000 (0dec) |
800F:12 | 100 mA DC gain | 100 mA DC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:13 | 1 A DC offset | 1 A DC offset | INT16 | RW | 0x0000 (0dec) |
800F:14 | 1 A DC gain | 1 A DC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:15 | 10 A DC offset | 10 A DC offset | INT16 | RW | 0x0000 (0dec) |
800F:16 | 10 A DC gain | 10 A DC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:17 | 100 mA AC offset | 100 mA AC offset | INT16 | RW | 0x0000 (0dec) |
800F:18 | 100 mA AC gain | 100 mA AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:19 | 1 A AC offset | 1 A AC offset | INT16 | RW | 0x0000 (0dec) |
800F:1A | 1 A AC gain | 1 A AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:1B | 10 A AC offset | 10 A AC offset | INT16 | RW | 0x0000 (0dec) |
800F:1C | 10 A AC gain | 10 A AC gain | UINT16 | RW | 0x2000 (8192dec) |
800F:1D | Frequency adjust offset | Frequency adjust offset | INT16 | RW | 0x06E5 (1765dec) |
800F:1E | Frequency adjust gain | Frequency adjust gain | UINT16 | RW | 0x53AB (21419dec) |
800F:1F | AC system offset | AC system offset | UINT16 | RW | 0x0000 (0dec) |
800F:20 | ADC internal offset | ADC internal offset | INT16 | RW | 0x0178 (376dec) |