Inputs in single-channel mode

Input functions in 1-channel mode

The number of available inputs depends on the operation mode.
The table provides a brief overview of the input functions in 1-channel mode.
Please refer to the detailed function descriptions in the respective chapters.

1-channel mode: 1 x ABC

Counter value

PLC variable

Zero pulse C

Latch input

Gate input

Set

Enable setting:
Output process data “Set counter” (0x7000:03) = TRUE

to the value:
Output process data “Set counter value” (0x7000:11)

Enable setting:
Output process data “Set counter on latch C” (0x7000:08) = TRUE

to the value:
Process data “Set counter value” (0x7000:11)

Enable setting:
Output process data “Set counter on latch extern on positive/negative edge” (0x7000:0A/0B) = TRUE

to the value:
Output process data “Set counter value” (0x7000:11)

–

Reset

–

Enable resetting:
0x8000:01 “Enable C reset”

to the value:
0x8001:1B “Reset counter value”

Enable resetting:
0x8000:02 “Enable extern reset”

to the value:
0x8001:1B “Reset counter value”

–

Save

–

Enable saving:
Output process data “Enable latch C” (0x7000:01) = TRUE

Save the current counter value in the input process data:
“Latch value” (0x6000:12)

Enable saving:
Output process data “Enable latch extern on positive/negative edge” (0x7000:02/04) = TRUE

Save the current counter value in the input process data:
“Latch value” (0x6000:12)

Enable saving via latch 2 input:
Output process data “Enable latch extern 2 on positive/negative edge” (0x7000:0C/0D) = TRUE

Save the current counter value in the input process data:
“Latch value 2” (0x6000:22)

Lock

Lock:
Output process data “Set software gate” (0x7000:09) = TRUE

–

–

Enable locking

with HIGH level:
0x8000:04 “Gate polarity” = 1

with LOW level:
0x8000:04 “Gate polarity” = 2