Standard-Messages
Further Information
- 0000, No errors
- 2310, Continuous over current (device output side), Operating time counter: UU s., Entry counter: UU
- 2380, Peak over current (device output side), Operating time counter: UU s., Entry counter: UU
- 23A0, Continuous over current (device output side)
- 3110, Mains over-voltage, Operating time counter: UU s., Entry counter: UU
- 3130, Phase failure, Operating time counter: UU s., Entry counter: UU
- 3180, Mains voltage over brake resistor operating voltage. Operating time counter: UU s., Entry counter: UU
- 3181, Wrong mains type. Operating time counter: UU s., Entry counter: UU
- 31A0, Mains over-voltage
- 31A1, Mains under-voltage
- 3210, DC link over-voltage, Operating time counter: UU s., Entry counter: UU
- 3280, Device DC link over-voltage, Operating time counter: UU s., Entry counter: UU
- 4210, Excess temperature device, Operating time counter: UU s., Entry counter: UU
- 42A0, Excess temperature device
- 5560, Read data failed: SS
- 5561, Missing data EEPROM: SS
- 556C, Write data failed: SS
- 5580, Read failure EEPROM Pcb ID UU
- 5582, Missing ids in EEPROM Pcb ID UU
- 5583, Missing device ids in eeprom. Operating time counter: UU s., Entry counter: UU
- 5587, Missing factory settings
- 5592, EEPROM Pcb ID UU FirmwareIndex is incompatible to this Firmware
- 5593, ESC EEPROM Pcb ID UU Structure Version is incompatible to this Firmware.
- 5598, Update BIC to SII Eeprom failed: SS
- 55A0, Read failure EEPROM. SS
- 55A1, Missing data EEPROM. SS
- 55D0, Restored Errormessages from persistent memory
- 55D1, Missing data EEPROM: SS
- 6010, Software reset (watchdog), Operating time counter: UU s., Entry counter: UU
- 6080, Failure config bits. Operating time counter: UU s., Entry counter: UU
- 6310, Loss of parameters, Operating time counter: UU s., Entry counter: UU
- 6320, Parameter error. Operating time counter: UU s., Entry counter: UU
- 6380, Parameter 0xXX/XX with parametrized 0xXX/XX is too low
- 6381, Parameter 0xXX/XX with parametrized 0xXX/XX is too high
- 6382, Value of parameter 0xXX/XX not supported
- 6383, Parameter error: SS
- 7111, Failure brake chopper, Operating time counter: UU s., Entry counter: UU
- 7112, Over current brake chopper, Operating time counter: UU s., Entry counter: UU
- 7180, Brake resistor not found. Operating time counter: UU s., Entry counter: UU
- 7181, Brake resistor power overload by DC link over-voltage. Operating time counter: UU s., Entry counter: UU
- 7182, Wrong xml file. Operating time counter: UU s., Entry counter: UU
- 7183, Brake resistor overloaded. Operating time counter: UU s., Entry counter: UU
- 7184, Chopper diode overloaded. Operating time counter: UU s., Entry counter: UU
- 71A0, Brake resistor overloaded
- 7580, I2C communication failure. Operating time counter: UU s., Entry counter: UU
- FF01, Error reaction forced: Generative brake order
- FF02, Error reaction forced: Non-generative brake order
- FF03, Error reaction forced: Brake chopper off
- FF07, Error reaction forced: Torque Off order
- FF0B, Error reaction forced: NC handling order
- FF1C, Load resistor overloaded with error reaction brake, Operating time counter: UU s., Entry counter: UU
- FF1D, Load resistor overloaded with error reaction torque off, Operating time counter: UU s., Entry counter: UU
- FFA0, Fan malfunction
- FFC0, SS successfully done
- FFD0, Debug firmware, replace "As soon as possible"!
- FFD1, Dbg: SS