3210, DC link over-voltage, Operating time counter: UU s., Entry counter: UU
The DC link voltage rises over the permitted DC link voltage because of power feedback (brake) from the motors.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3210 |
12816 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Non-generative brake ramp order to the axis |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Your application is so designed, that the permitted DC link voltage is exceeded. |
Analize your application and make, that this overvoltage can not happen. |
The parametrization of DC link max voltage (0x8000:01) is too low. |
Check your application and parametrize the DC link max voltage (0x8000:01) higher, if necessary. |
Internal: 0x3210, DC link over-voltage, Operating time counter: %u s., Entry counter: %u