6310, Loss of parameters, Operating time counter: UU s., Entry counter: UU
Default values of parameters could not be loaded.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
6310 |
25360 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A reset is not possible. The PSM detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
Device ids or power board ids are missing in eeprom. |
Switch off the mains voltage and the 24V-supply. Switch on them again. If this error happens repeatedly, please contact your competent Beckhoff office. |
Internal: 0x6310, Loss of parameters, Operating time counter: %u s., Entry counter: %u