5592, EEPROM Pcb ID UU FirmwareIndex is incompatible to this Firmware
Detected incompatible Pcb for this Firmware.
- ID 0: PowerPcb
- ID 1: LinkPcb
- ID 2: OptionPcb
- ID 3: DisplayPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5592 |
21906 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A reset is not possible. The PSM detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
This Hardware needs a newer Firmware. |
Ask the Beckhoff branch office that is responsible for you for the right Firmwareversion. |
Internal: 0x5592, EEPROM Pcb ID %u FirmwareIndex is incompatible to this Firmware