5582, Missing ids in EEPROM Pcb ID UU
An error by reading data from the eeprom happened by the initialization.
- ID 0: PowerPcb
- ID 1: LinkPcb
- ID 2: OptionPcb
- ID 3: DisplayPcb
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5582 |
21890 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A reset is not possible. The PSM detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
A internal hard- or software failure happened, while reading data from eeprom. |
Switch off the mains voltage and the 24V-supply. Switch on them again. If this error happens repeatedly, please contact your competent Beckhoff office. |
Internal: 0x5582, Missing ids in EEPROM Pcb ID %u