Brake module - AX5021-0000
Figure | Art.-No. | Description |
|---|---|---|
| AX5021-0000-0000 | Using a brake module allows to take up additional braking power in a drive system. For drives up to the size of the AX5125 (25 A rated current) it is not permissible to connect the DC busses and an external brake resistor at the same time. A further advantage is the simple installation and the small space requirement of the brake module. The brake module is equipped with a complete DC link and an internal brake resistor and enables the connection of an external brake resistor with the integrated brake chopper. Several brake modules can be integrated into a drive system. |
![]() | Operating conditions The brake module may only be used together with servo drives of the AX51xx-xxxx-02xx or AX52xx-xxxx-02xx series. These devices have serial numbers above 100.000. In addition to the AX5021, the drive system must include at least two further servo drives from the AX5000 range. |

