General overview

No.

Name

 

1

Navigation rocker

General overview 1:

2

Labelling field

3

X05 - socket for EtherCAT output

4

X03 – power supply 24 V DC
Input

5

X52 - connection of the temperature monitor
and the fan of the
external brake resistor

6

X51 - connection of the external brake resistor

7

X01 – mains supply
           100 – 480 V

8

X02 – DC link output
(890 V DC voltage).

9

General overview 2:

DANGER

Max. voltage 890 V DC at the DC link terminals (X02). Once the device has been switched off dangerous voltage will still be present for a further 5 minutes. The device is safe once the voltage has fallen below 50 V.

10

X04 - socket for EtherCAT input

11

Display