Mechanical data

The external dimensions of the brake module are identical to the dimensions of the servo drives from the AX5000 series up to 12 A.

Mechanical data

AX5021

Weight

approx. 4 kg

Width

92 mm

Height without plugs

274 mm

Depth without connectors / accessories

232 mm

Mechanical data 1: