P-0-0184 Feedback 2 reference signal
Select the reference source of the feedback 2 system and adjust the compare voltage level. The compare voltage can be set in a range of -570mV up to 570mV.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
96 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
PreOp |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
For further information please look into the involved IDN: S-0-0130, S-0-0131, S-0-0169, S-0-0170, S-0-0179, S-0-0405, S-0-0409, S-0-0410, P-0-0154, P-0-0250, P-0-0251, P-0-0252, P-0-0253, P-0-0254, P-0-0255 |