P-0-0255 Probe 1 time difference: reference switch to index

The time difference between the reference switch signal and the index signal.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

µs

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No