P-0-0252 Probe 1 logic state

The actual state of the configured probe 1 trigger logic is displayed here. The trigger logic is defined in IDN P-0-0251.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No