P-0-0251 Probe 1 logic configuration

This parameter defines which signal (e.g. a digital input) or which signal combination is used to trigger the probe 1.

Attributes

Name

Value

Datatype

udec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No