S-0-0170 Probing cycle procedure command (pc)
The parameter contains the command measuring probe cycle. If the master sets and activates this command, the drive responds to S-0-0405, as specified in S-0-0169. The "probe unit" is activated.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min value |
- |
Default |
0 |
Max value |
- |
Unit |
- |
Changeable in EtherCAT state |
SafeOp, Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
If S-0-0170 is activated, the controller can start numerous measurements. This command should be stopped as soon as the controller has completed the measurements.
Bit pattern:
Bit |
Meaning |
---|---|
0 |
Cancel cmd 0 = disable |
1 |
Set cmd 0 = disable |
2 |
Reserved |
3 |
Set & enable command 0 = disable |
4 -15
|
Reserved |
For further information please look into the involved IDN: |